CAD (0)
  • Cart is empty
Furon® FlareGrip® II Fine Thread Flare Fittings are used in conjunction with Furon 400 Series Tubing to create a system for the transfer and direction of high purity or corrosive liquid chemicals throughout semiconductor process equipment and factories. FlareGrip® II Fittings are available in a full line of industry standard flare fittings in straight, elbow, and Tee configurations, and offer the same footprint as industry standard fine thread flare fittings.
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2 

Item #

Tube Diameter

Female NPT

Orifice

Nuts Material

A - Total Length

B - Length

Sort by
N/A 1 in25.40 mm N/A 1 in25.40 mm N/A 0.88 in22.23 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.75 in69.80 mm N/A 1.76 in44.60 mm
N/A 1 in25.40 mm N/A 3/4 in19.10 mm N/A 0.88 in22.23 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.75 in69.90 mm N/A 1.77 in45.00 mm
N/A 1 in25.40 mm N/A 1 in25.40 mm N/A 0.88 in22.23 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.75 in69.80 mm N/A 1.76 in44.60 mm
N/A 1 in25.40 mm N/A 3/4 in19.10 mm N/A 0.88 in22.23 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.75 in69.90 mm N/A 1.77 in45.00 mm
N/A 1 in25.40 mm N/A 1/2 in12.70 mm N/A 0.63 in16.05 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.75 in69.90 mm N/A 1.77 in45.00 mm
N/A 3/4 in19.10 mm N/A 3/4 in19.10 mm N/A 0.63 in15.88 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.53 in64.20 mm N/A 1.54 in39.00 mm
N/A 3/4 in19.10 mm N/A 1/2 in12.70 mm N/A 0.63 in15.88 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.50 in63.60 mm N/A 1.52 in38.70 mm
N/A 1 in25.40 mm N/A 1/2 in12.70 mm N/A 0.63 in16.05 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.75 in69.90 mm N/A 1.77 in45.00 mm
N/A 3/4 in19.10 mm N/A 3/4 in19.10 mm N/A 0.63 in15.88 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.53 in64.20 mm N/A 1.54 in39.00 mm
N/A 3/4 in19.10 mm N/A 1/2 in12.70 mm N/A 0.63 in15.88 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.50 in63.60 mm N/A 1.52 in38.70 mm
N/A 3/4 in19.10 mm N/A 1 in25.40 mm N/A 0.38 in9.53 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.68 in68.10 mm N/A 1.54 in39.00 mm
N/A 1/2 in12.70 mm N/A 1 in19.10 mm N/A 0.38 in9.53 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.59 in65.80 mm N/A 1.45 in36.80 mm
N/A 1/2 in12.70 mm N/A 3/4 in12.70 mm N/A 0.38 in9.53 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.44 in62.00 mm N/A 1.45 in36.80 mm
N/A 1/2 in12.70 mm N/A 1/2 in9.50 mm N/A 0.38 in9.53 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.43 in61.60 mm N/A 1.45 in36.80 mm
N/A 1/2 in12.70 mm N/A 3/8 in6.40 mm N/A 0.38 in9.53 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.25 in57.00 mm N/A 1.41 in35.70 mm
N/A 1/2 in12.70 mm N/A 1/4 in6.40 mm N/A 0.38 in9.53 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.24 in56.90 mm N/A 1.41 in35.70 mm
N/A 3/4 in19.10 mm N/A 1 in25.40 mm N/A 0.38 in9.53 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.68 in68.10 mm N/A 1.54 in39.00 mm
N/A 1/2 in12.70 mm N/A 1 in19.10 mm N/A 0.38 in9.53 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.59 in65.80 mm N/A 1.45 in36.80 mm
N/A 1/2 in12.70 mm N/A 3/4 in12.70 mm N/A 0.38 in9.53 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.44 in62.00 mm N/A 1.45 in36.80 mm
N/A 1/2 in12.70 mm N/A 1/2 in9.50 mm N/A 0.38 in9.53 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.43 in61.60 mm N/A 1.45 in36.80 mm
N/A 1/2 in12.70 mm N/A 3/8 in6.40 mm N/A 0.38 in9.53 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.25 in57.00 mm N/A 1.41 in35.70 mm
N/A 1/2 in12.70 mm N/A 1/4 in6.40 mm N/A 0.38 in9.53 mm N/A Polyvinylidene Fluoride (PVDF) N/A 2.24 in56.90 mm N/A 1.41 in35.70 mm
N/A 3/8 in9.50 mm N/A 1/2 in12.70 mm N/A 1/4 in6.35 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.28 in57.80 mm N/A 1.3 in32.90 mm
N/A 3/8 in9.50 mm N/A 3/8 in9.50 mm N/A 1/4 in6.35 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.14 in54.20 mm N/A 1.3 in32.90 mm
N/A 3/8 in9.50 mm N/A 1/4 in6.40 mm N/A 1/4 in6.35 mm N/A Perfluoroalkoxy Alkane (PFA) N/A 2.13 in54.10 mm N/A 1.3 in32.90 mm
1 - 25 of 38 | Results Per Page | View | Unit of Measure
1 2